LTC4315

PRODUCTION

2-Wire Bus Buffer with High Noise Margin

Part Details

  • Bidirectional Buffer Increases Fanout
  • High Noise Margin with VIL = 0.3 • VCC
  • Compatible with Non-Compliant I2C Devices That Drive a High VOL
  • Selectable Rise Time Accelerator Current
  • Level Shift 1.5V, 1.8V, 2.5V, 3.3V and 5V Busses
  • Prevents SDA and SCL Corruption During Live Board Insertion and Removal from Backplane
  • Stuck Bus Disconnect and Recovery
  • Compatible with I2C, I2C Fast Mode and SMBus
  • ±4kV Human Body Model ESD Ruggedness
  • High Impedance SDA, SCL pins When Unpowered
  • 12-Lead (4mm × 3mm) DFN and 12-Lead MSOP Packages
LTC4315
2-Wire Bus Buffer with High Noise Margin
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
I²C Isolators 1
LTM2883 PRODUCTION SPI/Digital or I2C μModule Isolator with Adjustable ±12.5V and 5V Regulated Power
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Latest Discussions

Recently Viewed