LTC4308

PRODUCTION

Low Voltage, Level Shifting Hot Swappable 2-Wire Bus Buffer with Stuck Bus Recovery

Part Models
8
1ku List Price
Starting From $2.60
Viewing:

Part Details

  • Optimized for Low Voltage Systems Down to 0.9V
  • Bidirectional Buffer with Stuck Bus Recovery
  • -200mV Offset In-Out/+300mV Offset Out-In
  • 30ms Stuck Bus Timeout
  • Compatible with Non-Compliant VOL I2C Devices
  • Prevents SDA and SCL Corruption During Live Board Insertion and Removal from Backplane
  • ±6kV Human Body Model (HBM) ESD Protection
  • Isolates Input SDA and SCL Lines from Output
  • Compatible with I2C, I2C Fast Mode and SMBus
  • READY Open-Drain Output
  • 1V Precharge on SDAOUT and SCLOUT Lines
  • Small 8-Lead (3mm × 3mm × 0.75mm) DFN and 8-Lead MSOP Packages
LTC4308
Low Voltage, Level Shifting Hot Swappable 2-Wire Bus Buffer with Stuck Bus Recovery
The LTC4308 in a 1.2V Microcontroller Application 1.2V to 5V Level Shifting Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
I²C Isolators 1
LTM2883 PRODUCTION SPI/Digital or I2C μModule Isolator with Adjustable ±12.5V and 5V Regulated Power
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on ltc4308 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed