LTC4303

PRODUCTION

Hot Swappable 2-Wire Bus Buffer with Stuck Bus Recovery

Part Details

  • Automatic Disconnect of SDA/SCL Lines when Bus is Stuck Low for ≥ 30ms
  • Recovers Stuck Busses with Automatic Clocking*
  • Bidirectional Buffer* for SDA and SCL Lines Increases Fanout
  • Prevents SDA and SCL Corruption During Live Board Insertion and Removal from Backplane
  • Pin Compatible with LTC4300A-1
  • ±15kV Human Body Model ESD Protection
  • Isolates Input SDA and SCL Lines from Output
  • Compatible with I2C, I2C Fast-Mode and SMBus Standards (Up to 400kHz Operation)
  • READY Open Drain Output
  • 1V Precharge on All SDA and SCL Lines
  • High Impedance SDA, SCL Pins for VCC = 0V
  • ENABLE Gates Connection from Input to Output
  • MSOP 8-Pin and DFN (3mm × 3mm) Packages
LTC4303
Hot Swappable 2-Wire Bus Buffer with Stuck Bus Recovery
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
I²C Isolators 1
LTM2883 PRODUCTION SPI/Digital or I2C μModule Isolator with Adjustable ±12.5V and 5V Regulated Power
Serial Bus Buffers, Extenders, and Accelerators 1
LTC4313 PRODUCTION 2-Wire Bus Buffers with High Noise Margin
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Latest Discussions

Recently Viewed