LTC4302

PRODUCTION

Addressable 2-Wire Bus Buffers

Part Models
8
1ku List Price
Starting From $3.32
Viewing:

Part Details

  • Bidirectional Buffer for SDA and SCL Lines Increases Fanout
  • Connect SDA and SCL Lines with 2-Wire Bus Commands
  • Prevents SDA and SCL Corruption During Live Board Insertion and Removal from Backplane
  • Compatible with I2C Standard Mode, I2C Fast Mode and SMBus Standards
  • Rise Time Accelerators on SDA, SCL Lines
  • 1V Precharge on SDA and SCL Lines
  • 32 Unique Addresses from a Single ADDRESS Pin
  • Two General Purpose Inputs-Outputs (LTC4302-1)
  • Translates Between 5V and 3.3V Systems (LTC4302-2)
  • Small 10-Pin MSOP Package
LTC4302
Addressable 2-Wire Bus Buffers
Input-Output Connection tPLH Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
I²C Isolators 1
LTM2883 PRODUCTION SPI/Digital or I2C μModule Isolator with Adjustable ±12.5V and 5V Regulated Power
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
DC757A-B

LTC4302CMS-2 | Addressable 2-Wire Bus Buffer with Supply Level Shifting (Requires DC590)

Product Details

DC757A-B: Demo Board for the LTC4302 Addressable 2-Wire Bus Buffer.


 


eval board
DC757A-A

LTC4302CMS-1 | Addressable 2-Wire Bus Buffer (Requires DC590)

Product Details

DC757A-A: Demo Board for the LTC4302 Addressable 2-Wire Bus Buffer.


 


DC757A-B
LTC4302CMS-2 | Addressable 2-Wire Bus Buffer with Supply Level Shifting (Requires DC590)
DC757A-A - Schematic
DC757A-A
LTC4302CMS-1 | Addressable 2-Wire Bus Buffer (Requires DC590)
DC757A-A - Schematic

Latest Discussions

No discussions on LTC4302 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed