LTC4001

PRODUCTION

2A Synchronous Buck Li-Ion Charger

Part Details

  • Low Power Dissipation
  • 2A Maximum Charge Current
  • No External MOSFETs, Sense Resistor or Blocking Diode Required
  • Remote Sensing at Battery Terminals
  • Programmable Charge Termination Timer
  • Preset 4.2V Float Voltage with ±0.5% Accuracy
  • Programmable Charge Current Detection/Termination
  • Automatic Recharge
  • Thermistor Input for Temperature Qualified Charging
  • Compatible with Current Limited Wall Adapters
  • Low Profile 16-Lead (4mm × 4mm) QFN Package
LTC4001
2A Synchronous Buck Li-Ion Charger
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Battery Fuel Gauge and Coulomb Counter 1
LTC2943 NOT RECOMMENDED FOR NEW DESIGNS Multicell Battery Gas Gauge with Temperature, Voltage and Current Measurement
PowerPath, Ideal Diodes, and Load Switches 1
LTC4417 RECOMMENDED FOR NEW DESIGNS Prioritized PowerPath Controller
Single-Supply Monitors 2
LTC2935 PRODUCTION Ultra-Low Power Supervisor with Power-Fail Output, Selectable Thresholds
LTC2953 RECOMMENDED FOR NEW DESIGNS Push Button On/Off Controller with Voltage Monitoring
Surge Stopper, Overvoltage, and Overcurrent Protection 1
LTC4365 RECOMMENDED FOR NEW DESIGNS Overvoltage, Undervoltage and Reverse Supply Protection Controller
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

DC930A
LTC4001EUF Demo Board

Latest Discussions

Recently Viewed