LTC4001-1

PRODUCTION

2A Synchronous Buck Li-Ion Charger

Part Models
2
1ku List Price
Starting From $2.66

Part Details

  • Low Power Dissipation
  • 2A Maximum Charge Current
  • No External MOSFETs, Sense Resistor or Blocking Diode Required
  • Remote Sensing at Battery Terminals
  • Programmable Charge Termination Timer
  • Preset 4.1V Float Voltage with ±0.5% Accuracy
  • 4.1V Float Voltage Improves Battery Life and High Temperature Safety Margin
  • Programmable Charge Current Detection/Termination
  • Automatic Recharge
  • Thermistor Input for Temperature Qualified Charging
  • Compatible with Current Limited Wall Adapters
  • Low Profile 16-Lead (4mm × 4mm) QFN Package
LTC4001-1
2A Synchronous Buck Li-Ion Charger
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Battery Fuel Gauge and Coulomb Counter 1
LTC2943 PRODUCTION Multicell Battery Gas Gauge with Temperature, Voltage and Current Measurement
PowerPath, Ideal Diodes, and Load Switches 1
LTC4417 RECOMMENDED FOR NEW DESIGNS Prioritized PowerPath Controller
Single-Supply Monitors 2
LTC2953 RECOMMENDED FOR NEW DESIGNS Push Button On/Off Controller with Voltage Monitoring
LTC2935 PRODUCTION Ultra-Low Power Supervisor with Power-Fail Output, Selectable Thresholds
Surge Stopper, Overvoltage, and Overcurrent Protection 1
LTC4365 RECOMMENDED FOR NEW DESIGNS Overvoltage, Undervoltage and Reverse Supply Protection Controller
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on LTC4001-1 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed