LTC3896

RECOMMENDED FOR NEW DESIGNS

150V Low IQ, Synchronous Inverting DC/DC Controller

Part Models
6
1ku List Price
Starting From $5.61

Part Details

  • Wide VIN + |VOUT| Range: 4V to 140V (150V Abs Max)
  • Wide Output Voltage Range: –60V to –0.8V
  • Ground-Referenced Control / Interface Pins
  • Adjustable Gate Drive Level 5V to 10V (OPTI-DRIVE)
  • Integrated Bootstrap Diode
  • Low Operating IQ: 40μA (Shutdown = 10μA)
  • Selectable Gate Drive UVLO Thresholds
  • Onboard LDO or External NMOS LDO for DRVCC
  • EXTVCC LDO Powers Drivers from Output
  • Phase-Lockable Frequency (75kHz to 850kHz)
  • Programmable Fixed Frequency (50kHz to 900kHz)
  • Selectable Continuous, Pulse-Skipping or Low Ripple Burst Mode® Operation at Light Loads
  • Adjustable Burst Clamp and Current Limit
  • Power Good Output Voltage Monitor
  • Programmable Input Overvoltage Lockout
  • 38-Lead TSSOP High Voltage Package
LTC3896
150V Low IQ, Synchronous Inverting DC/DC Controller
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Surge Stopper, Overvoltage, and Overcurrent Protection 1
LTC4366 RECOMMENDED FOR NEW DESIGNS High Voltage Surge Stopper
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC3896

LTpowerCAD 1


Design tools for the following parts are available in LTpowerCAD:

  • LTC3896
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

LTpowerCAD

LTpowerCAD® is a power supply design program which selects power stage components, provides detailed power efficiency, shows quick loop Bode plot stability and load transient analysis, and can export to LTspice for simulation.


Evaluation Kits

eval board
DC2447A

LTC3896EFE Demo Board | Sync Inverting Controller, 7V ≤ VIN ≤ 72V; VOUT = -12V @ 5A

Product Details

Demonstration circuit 2447A is a high voltage, high efficiency synchronous inverting converter featuring the LTC3896. This demo board has a wide input voltage range from 7V to 72V and produces a –12V output voltage.


The DC2447A is capable of delivering up to 5A of output current. Note that the thermal stress increases at lower input voltages due to increased input current.

DC2447A
LTC3896EFE Demo Board | Sync Inverting Controller, 7V ≤ VIN ≤ 72V; VOUT = -12V @ 5A

Latest Discussions

Recently Viewed