LTC3895

RECOMMENDED FOR NEW DESIGNS

150V Low IQ, Synchronous Step-Down DC/DC Controller

Part Models
6
1ku List Price
Starting From $5.61

Part Details

  • Wide VIN Range: 4V to 140V (150V Abs Max)
  • Wide Output Voltage Range: 0.8V to 60V
  • Adjustable Gate Drive Level: 5V to 10V (OPTI-DRIVE)
  • Low Operating IQ: 40μA (Shutdown = 10μA)
  • 100% Duty Cycle Operation
  • No External Bootstrap Diode Required
  • Selectable Gate Drive UVLO Thresholds
  • Onboard LDO or External NMOS LDO for DRVCC
  • EXTVCC LDO Powers Drivers from VOUT
  • Phase-Lockable Frequency (75kHz to 850kHz)
  • Programmable Fixed Frequency (50kHz to 900kHz)
  • Selectable Continuous, Pulse-Skipping or Low Ripple Burst Mode® Operation at Light Loads
  • Adjustable Burst Clamp and Current Limit
  • Adjustable or Fixed (5V/3.3V) Output Voltage
  • Power Good Output Voltage Monitor
  • Programmable Input Overvoltage Lockout
  • 38-Lead TSSOP High Voltage Package
LTC3895
150V Low IQ, Synchronous Step-Down DC/DC Controller
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Surge Stopper, Overvoltage, and Overcurrent Protection 1
LTC4366 RECOMMENDED FOR NEW DESIGNS High Voltage Surge Stopper
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

LTpowerCAD

LTpowerCAD® is a power supply design program which selects power stage components, provides detailed power efficiency, shows quick loop Bode plot stability and load transient analysis, and can export to LTspice for simulation.


Evaluation Kits

eval board
DC2117A

LTC3895EFE Demo Board | Synchronous Buck, 14V ≤ VIN ≤ 130V, 150VPK; VOUT = 12V @ 5A

Product Details

Demonstration circuit 2117A is a single output high voltage nonisolated synchronous step-down converter that drives all N-channel MOSFET power stage. It features the LTC3895EFE, a high voltage step-down DC/DC controller housed in a TSSOP-38 package with several pins removed for high voltage spacing.

DC2117A
LTC3895EFE Demo Board | Synchronous Buck, 14V ≤ VIN ≤ 130V, 150VPK; VOUT = 12V @ 5A

Latest Discussions

Recently Viewed