LTC3862-2

RECOMMENDED FOR NEW DESIGNS

Multi-Phase Current Mode Step-Up DC/DC Controller

Part Details

  • Wide VIN Range: 5.5V to 36V Operation
  • 2-Phase Operation Reduces Input and Output Capacitance
  • Fixed Frequency, Peak Current Mode Control
  • Internal 10V LDO Regulator
  • Lower UVLO Thresholds Allows the Use of MOSFETs Rated at 6V VGS
  • Adjustable Slope Compensation Gain
  • Adjustable Max Duty Cycle (Up to 96%)
  • Adjustable Leading Edge Blanking
  • ±1% Internal Voltage Reference
  • Programmable Operating Frequency with One External Resistor (75kHz to 500kHz)
  • Phase-Lockable Fixed Frequency 50kHz to 650kHz
  • SYNC Input and CLKOUT for 2-, 3-, 4-, 6- or 12-Phase Operation (PHASEMODE Programmable)
  • 24-Lead Narrow SSOP Package
  • 5mm × 5mm QFN Package with 0.65mm Lead Pitch
  • 24-Lead Thermally Enhanced TSSOP Package
LTC3862-2
Multi-Phase Current Mode Step-Up DC/DC Controller
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Silicon Oscillators 1
LTC6908 Resistor Set SOT-23 Oscillator with Spread Spectrum Modulation
Surge Stopper, Overvoltage, and Overcurrent Protection 1
LT4363 RECOMMENDED FOR NEW DESIGNS High Voltage Surge Stopper with Current Limit
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

LTpowerCAD

LTpowerCAD® is a power supply design program which selects power stage components, provides detailed power efficiency, shows quick loop Bode plot stability and load transient analysis, and can export to LTspice for simulation.


Evaluation Kits

eval board
DC2006A-A

LTC3862EUH-2 Demo Board | Boost Controller, 6V ≤ VIN ≤ 36V; VOUT = 50V @ 10A

Product Details

Demonstration circuit 2006A-A is a multiphase high power, high voltage step-up DC/DC converter featuring the LTC3862-2 boost controller. This demo board converts a 6V to 36V input voltage to a 50V output at up to 10A with four phases by utilizing and synchronizing two LTC3862-2 controller IC’s.


 


eval board
DC2006A-B

LTC3862EUH-2 Demo Board | Boost Controller, 6V ≤ VIN ≤ 36V; VOUT = 120V @ 2A

Product Details

Demonstration circuit 2006A-B is a multiphase high power, high voltage step-up DC/DC converter featuring two the LTC3862-2 boost controllers. This demo board converts a 6V to 36V input voltage to a 120V output at up to 2.5A with two stages. The first stage converts the input voltage to 50V. The second stage converts the 50V to 120V and each stage uses one LTC3862-2.


 


eval board
DC1891A

LTC3862EFE-2 Demo Board | 2-Phase SEPIC, 6V ≤ VIN ≤ 60V; VOUT = 12V @ 6A

Product Details

Demonstration circuit 1891A is a 2-phase high efficiency nonisolated SEPIC (Single Ended Primary Inductor Converter) converter featuring the LTC3862-2 switching controller. The DC1891A converts a 6V to 60V input to a 12V output and provides 6A of output current. The DC1891A can be easily modified to generate output voltages in the range from 0.8V to 48V.

DC2006A-A
LTC3862EUH-2 Demo Board | Boost Controller, 6V ≤ VIN ≤ 36V; VOUT = 50V @ 10A
DC2006A-B
LTC3862EUH-2 Demo Board | Boost Controller, 6V ≤ VIN ≤ 36V; VOUT = 120V @ 2A
DC1891A
LTC3862EFE-2 Demo Board | 2-Phase SEPIC, 6V ≤ VIN ≤ 60V; VOUT = 12V @ 6A

Latest Discussions

No discussions on LTC3862-2 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed