LTC3862-1

PRODUCTION

Multi-Phase Current Mode Step-Up DC/DC Controller

Part Details

  • Wide VIN Range: 8.5V to 36V Operation
  • 2-Phase Operation Reduces Input and Output Capacitance
  • Fixed Frequency, Peak Current Mode Control
  • 10V Gate Drive for High Voltage MOSFETs
  • Adjustable Slope Compensation Gain
  • Adjustable Max Duty Cycle (Up to 96%)
  • Adjustable Leading Edge Blanking
  • ±1% Internal Voltage Reference
  • Programmable Operating Frequency with One External Resistor (75kHz to 500kHz)
  • Phase-Lockable Fixed Frequency 50kHz to 650kHz
  • SYNC Input and CLKOUT for 2-, 3-, 4-, 6- or 12-Phase Operation (PHASEMODE Programmable)
  • Internal 10V LDO Regulator
  • 24-Lead Narrow SSOP Package
  • 5mm × 5mm QFN Package with 0.65mm Lead Pitch
  • 24-Lead Thermally Enhanced TSSOP Package
LTC3862-1
Multi-Phase Current Mode Step-Up DC/DC Controller
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Silicon Oscillators 2
LTC6908 Resistor Set SOT-23 Oscillator with Spread Spectrum Modulation
LTC6909 PRODUCTION 1 to 8 Output, Multiphase Silicon Oscillator with Spread Spectrum Modulation
Surge Stopper, Overvoltage, and Overcurrent Protection 1
LT4363 RECOMMENDED FOR NEW DESIGNS High Voltage Surge Stopper with Current Limit
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC3862
  • LTC3862-1
  • LTC3862-2

LTpowerCAD 1


Design tools for the following parts are available in LTpowerCAD:

  • LTC3862
  • LTC3862-1
  • LTC3862-2
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

LTpowerCAD

LTpowerCAD® is a power supply design program which selects power stage components, provides detailed power efficiency, shows quick loop Bode plot stability and load transient analysis, and can export to LTspice for simulation.


Evaluation Kits

eval board
DC1286A-B

LTC3862EGN-1 Demo Board | 8V to 36VIN, 48VOUT @ 5A, Multiphase Boost Controller

Product Details

Demonstration circuit 1286A is DC/DC boost converter featuring the LTC3862EGN/-1 constant frequency current mode boost controllers. The DC1286A-A (LTC3862) operates over 5V to 36V input and provides 2A-5A of output current at 48V output. The DC1286A-B (LTC3862-1, higher VIN min and higher gate drive) operates over 8V to 36V input and provides 3A-5A of output current at 48V output. The 200kHz constant frequency operation results in small and efficient circuit. The converter provides high output voltage accuracy (typically ±3%) over wide load range with no minimum load requirement. The demonstration circuit can be easily modified to generate different output voltages.

DC1286A-B
LTC3862EGN-1 Demo Board | 8V to 36VIN, 48VOUT @ 5A, Multiphase Boost Controller

Latest Discussions

No discussions on LTC3862-1 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed