LTC3813

PRODUCTION

100V Current Mode Synchronous Step-Up Controller

Part Models
4
1ku List Price
Starting From $4.48

Part Details

  • High Output Voltages: Up to 100V
  • Large 1Ω Gate Drivers
  • No Current Sense Resistor Required
  • Dual N-Channel MOSFET Synchronous Drive
  • ±0.5% 0.8V Voltage Reference
  • Fast Transient Response
  • Programmable Soft-Start
  • Generates 10V Driver Supply from Input Supply
  • Synchronizable to External Clock
  • Power Good Output Voltage Monitor
  • Adjustable Off-Time/Frequency: tOFF(MIN) < 100ns
  • Adjustable Cycle-by-Cycle Current Limit
  • Programmable Undervoltage Lockout
  • Output Overvoltage Protection
  • 28-Pin SSOP Package
LTC3813
100V Current Mode Synchronous Step-Up Controller
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Silicon Oscillators 1
LTC6909 PRODUCTION 1 to 8 Output, Multiphase Silicon Oscillator with Spread Spectrum Modulation
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC3813
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

Recently Viewed