LTC3769

RECOMMENDED FOR NEW DESIGNS

60V Low IQ Synchronous Boost Controller with PassThru

Part Models
20
1ku List Price
Starting From $3.31
Viewing:

Part Details

  • Synchronous Operation for Highest Efficiency and Reduced Heat Dissipation
  • Wide VIN Range: 4.5V to 60V (65V Abs Max); Operates Down to 2.3V After Start-Up
  • Output Voltage Up to 60V
  • ±1% 1.200V Reference Voltage
  • RSENSE or Inductor DCR Current Sensing
  • 100% Duty Cycle Capability for Synchronous MOSFET
  • Low Quiescent Current: 28μA
  • Phase-Lockable Frequency (75kHz to 850kHz)
  • Programmable Fixed Frequency (50kHz to 900kHz)
  • Power Good Output Voltage Monitor
  • Low Shutdown Current: 4μA
  • Internal LDO Powers Gate Drive from VBIAS or EXTVCC
  • Thermally Enhanced Low Profile 24-Pin 4mm × 4mm QFN Package and 20-Lead TSSOP Package
  • AEC-Q100 Qualified for Automotive Applications
LTC3769
60V Low IQ Synchronous Boost Controller with PassThru
120W, 12V to 24V/5A Synchronous Boost Converter Efficiency and Power Loss vs Output Current Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
PowerPath, Ideal Diodes, and Load Switches 1
LTC4417 RECOMMENDED FOR NEW DESIGNS Prioritized PowerPath Controller
Surge Stopper, Overvoltage, and Overcurrent Protection 1
LTC4365 RECOMMENDED FOR NEW DESIGNS Overvoltage, Undervoltage and Reverse Supply Protection Controller
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

LTpowerCAD

LTpowerCAD® is a power supply design program which selects power stage components, provides detailed power efficiency, shows quick loop Bode plot stability and load transient analysis, and can export to LTspice for simulation.


Evaluation Kits

eval board
DC2173A

LTC3769IUFD Demo Board | Sync Boost, 6V ≤ VIN ≤ 48V, VOUT= 48V @ 1.5A to 6A

Product Details

Demonstration circuit DC2173A is a DC/DC synchronous boost converter featuring the LTC3769 constant frequency current mode synchronous boost controller. The DC2173A generates a 48V output voltage and provides 1.5A to 6A of output current.

DC2173A
LTC3769IUFD Demo Board | Sync Boost, 6V ≤ VIN ≤ 48V, VOUT= 48V @ 1.5A to 6A
DC2173A Demo Board DC2173A Demo Board DC2173A Demo Board DC2173A Demo Board DC2173A Demo Board DC2173A Application Circuit DC2173A Image

Latest Discussions

Recently Viewed