LTC3539
LTC3539-2

RECOMMENDED FOR NEW DESIGNS

2A, 1MHz/2MHz Synchronous Step-Up DC/DC Converters

Part Details

  • Delivers 3.3V at 900mA From 2 Alkaline/NiMH Cells
  • Delivers 5V at 900mA From a Lithium-Polymer Battery
  • VIN Start-Up Voltage: 700mV
  • 1.5V to 5.25V VOUT Range
  • Up to 94% Efficiency
  • VIN > VOUT Operation
  • ±1.5% Feedback Voltage Tolerance
  • 1MHz (LTC3539) or 2MHz (LTC3539-2) Fixed Frequency Operation
  • Output Disconnect
  • Selectable Burst Mode® or PWM Operation
  • 10μA Quiescent Current
  • Logic Controlled Shutdown: <1μA
  • Requires Only 6 External Components
  • Low Profile (2mm × 3mm × 0.75mm) DFN Package
LTC3539
LTC3539-2
2A, 1MHz/2MHz Synchronous Step-Up DC/DC Converters
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC3539
  • LTC3539-2
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1260A-B

LTC3539EDCB-2 Demo Board | 2MHz, 0.7V ≤ VIN ≤ 5.5V, VOUT = 1.8V/3.3V/5V @ 0.9A

Product Details

Demonstration circuits 1260A-A and 1260A-B are high-efficiency synchronous boost converters capable of operating with an input voltage range from 0.7V to 5.5V using the LTC3539 and LTC3539-2 respectively. The 2 × 3 mm DFN thermally enhanced package with a 1MHz switching frequency (2MHz for the -2 part) and the 2A internal switches provide a very tiny overall solution.


Jumpers are provided for selecting 1.8V, 3.3V or 5V at the output and the circuit can provide 300mA at 3.3V from a 1.5V input and can provide up to 900mA depending on the input and output voltage used.

eval board
DC1260A-A

LTC3539EDCB Demo Board | 1MHz, 0.7V ≤ VIN ≤ 5.5V, VOUT = 1.8V/3.3V/5V @ 0.9A

Product Details

Demonstration circuits 1260A-A and 1260A-B are high-efficiency synchronous boost converters capable of operating with an input voltage range from 0.7V to 5.5V using the LTC3539 and LTC3539-2 respectively. The 2 × 3 mm DFN thermally enhanced package with a 1MHz switching frequency (2MHz for the -2 part) and the 2A internal switches provide a very tiny overall solution.


Jumpers are provided for selecting 1.8V, 3.3V or 5V at the output and the circuit can provide 300mA at 3.3V from a 1.5V input and can provide up to 900mA depending on the input and output voltage used.

DC1260A-B
LTC3539EDCB-2 Demo Board | 2MHz, 0.7V ≤ VIN ≤ 5.5V, VOUT = 1.8V/3.3V/5V @ 0.9A
DC1260A-A
LTC3539EDCB Demo Board | 1MHz, 0.7V ≤ VIN ≤ 5.5V, VOUT = 1.8V/3.3V/5V @ 0.9A

Latest Discussions