LTC3528
LTC3528B

RECOMMENDED FOR NEW DESIGNS

1A, 1MHz Synchronous Step-Up DC/DC Converters in 3mm x 2mm DFN

Part Models
4
1ku List Price
Starting From $2.35

Part Details

  • Delivers 3.3V at 200mA from a Single Alkaline/NiMH Cell or 3.3V at 400mA from Two Cells
  • VIN Start-Up Voltage: 700mV
  • 1.6V to 5.25V VOUT Range
  • Up to 94% Efficiency
  • Output Disconnect
  • 1MHz Fixed Frequency Operation
  • VIN > VOUT Operation
  • Integrated Soft-Start
  • Current Mode Control with Internal Compensation
  • Burst Mode® Operation with 12µA Quiescent Current (LTC3528)
  • Low Noise PWM Operation (LTC3528B)
  • Internal Synchronous Rectier
  • Logic Controlled Shutdown: <1µA
  • Anti-Ringing Control
  • Low Prole (3mm x 2mm x 0.75mm) DFN Package
LTC3528
LTC3528B
1A, 1MHz Synchronous Step-Up DC/DC Converters in 3mm x 2mm DFN
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC3528
  • LTC3528-2
  • LTC3528B
  • LTC3528B-2
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1211A-B

LTC3528BEDDB | 1A, 1MHz Synchronous Boost Converter with Output Disconnect in DFN PWM Mode

Product Details

DC1211A-B: Demo Board for the LTC3528/LTC3528B 1A, 1MHz Synchronous Step-Up DC/DC Converters in 3mm × 2mm DFN.

eval board
DC1211A-A

LTC3528EDDB | 1A, 1MHz Synchronous Boost Converter with Output Disconnect in DFN Auto Burst Mode

Product Details

Demonstration circuits 1211A-A and 1211A-B are high efficiency synchronous boost converters capable of operating with an input voltage range from 0.7V to 5.5V. The 3 × 2 mm DFN thermally enhanced package with a 1MHz switching frequency and the 1A internal switches provide a very tiny overall solution. The LTC3528/LTC3528B also features output disconnect and the input voltage can be greater or less than the output voltage.

DC1211A-B
LTC3528BEDDB | 1A, 1MHz Synchronous Boost Converter with Output Disconnect in DFN PWM Mode
DC1211A-A
LTC3528EDDB | 1A, 1MHz Synchronous Boost Converter with Output Disconnect in DFN Auto Burst Mode

Latest Discussions

No discussions on LTC3528 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed