LTC3528-2

RECOMMENDED FOR NEW DESIGNS

1A, 2MHz Synchronous Step-Up DC/DC Converter in 2mm × 3mm DFN

Part Models
2
1ku List Price
Starting From $2.35

Part Details

  • Delivers 3.3V at 200mA from a Single Alkaline/NiMH Cell or 3.3V at 400mA from Two Cells
  • VIN Start-Up Voltage: 700mV
  • 0.50V to 5.5V Input Range
  • 1.6V to 5.25V VOUT Range
  • Up to 94% Efficiency
  • Output Disconnect
  • 2MHz Fixed Frequency Operation
  • VIN > VOUT Operation
  • Integrated Soft-Start
  • Current Mode Control with Internal Compensation
  • Burst Mode® Operation with 12μA Quiescent Current
  • Internal Synchronous Rectifier
  • Logic Controlled Shutdown: <1μA
  • Anti-Ringing Control
  • Low Profile (2mm × 3mm × 0.75mm) DFN Package
LTC3528-2
1A, 2MHz Synchronous Step-Up DC/DC Converter in 2mm × 3mm DFN
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC3528
  • LTC3528-2
  • LTC3528B
  • LTC3528B-2
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

No discussions on LTC3528-2 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed