LTC3401

PRODUCTION

1A, 3MHz Micropower Synchronous Boost Converter

Part Models
2
1ku List Price
Starting From $3.27

Part Details

  • Synchronous Rectification: Up to 97% Efficiency
  • 1A Switch Current Rating
  • Fixed Frequency Operation Up to 3MHz
  • Wide Input Range: 0.5V to 5V (Operating)
  • Very Low Quiescent Current: 38µA (Burst Mode® Operation)
  • 2.6V to 5V Adjustable Output Voltage
  • 0.85V (Typ) Start-Up Voltage
  • No External Schottky Diode Required (VOUT < 4.3V)
  • Synchronizable Switching Frequency
  • Burst Mode Enable Control
  • Antiringing Control Reduces Switching Noise
  • PGOOD Output
  • OPTI-LOOP® Compensation
  • Very Low Shutdown Current: <1µA
  • Small 10-Pin MSOP Package
LTC3401
1A, 3MHz Micropower Synchronous Boost Converter
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Micropower Boost Regulators 1
LTC3528
LTC3528B
1A, 1MHz Synchronous Step-Up DC/DC Converters in 3mm x 2mm DFN
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC3401
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC308A

LTC3401EMS | 2 Circuits, 1W & 3W Synchronous Boost Regulator, 1V to 4.5V Input, 3.3V or 5V @ 0.2A, 3.3V or 5V @ 0.6A

Product Details

DC308A: Demo Board for LTC3401 1A, 3MHz Micropower Synchronous Boost Converter.

DC308A
LTC3401EMS | 2 Circuits, 1W & 3W Synchronous Boost Regulator, 1V to 4.5V Input, 3.3V or 5V @ 0.2A, 3.3V or 5V @ 0.6A

Latest Discussions

Recently Viewed