LTC3250

PRODUCTION

High Efficiency, Low Noise, Inductorless Step-Down DC/DC Converter

Part Models
4
1ku List Price
Starting From $1.85
Viewing:

Part Details

  • 2.7V to 5.5V Input Voltage Range
  • No Inductors
  • Li-Ion (3.6V) to 1.5V with 81% Efficiency
  • Low Noise Constant Frequency Operation
  • Output Voltages: 1.5V ±4%, 1.2V ±4%
  • Output Current: 250mA
  • Shutdown Disconnects Load from VIN
  • Low Operating Current: IQ = 35µA
  • Low Shutdown Current: ISD <1µA
  • Oscillator Frequency = 1.5MHz
  • Soft-Start Limits Inrush Current at Turn-On
  • Short-Circuit and Overtemperature Protected
  • Low Profile (1mm) ThinSOT Package
LTC3250
High Efficiency, Low Noise, Inductorless Step-Down DC/DC Converter
Li-Ion to 1.5V Output with Shutdown Efficiency vs Input Voltage (IOUT = 100mA) Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC3250-1.2
  • LTC3250-1.5
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC488A

LTC3250ES6-1.5 Demo Board | Low Noise Regulated Step-Down Charge Pump, 3.1V ≤ VIN ≤ 5.5V, VOUT = 1.5V @ 250mA

Product Details

Demonstration circuit 488 is a high efficiency, inductorless step-down converter featuring the LTC3250-1.5. The circuit produces a fixed 1.5V output from a 3.1V to 5.5V input.

DC488A
LTC3250ES6-1.5 Demo Board | Low Noise Regulated Step-Down Charge Pump, 3.1V ≤ VIN ≤ 5.5V, VOUT = 1.5V @ 250mA
DC488A - Schematic

Latest Discussions

No discussions on ltc3250 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed