LTC3121

RECOMMENDED FOR NEW DESIGNS

15V, 1.5A Synchronous Step-Up DC/DC Converter with Output Disconnect

Part Models
4
1ku List Price
Starting From $2.81

Part Details

  • VIN Range: 1.8V to 5.5V, 500mV After Start-Up
  • Output Voltage Range: 2.2V to 15V
  • 400mA Output Current for VIN = 5V and VOUT = 12V
  • Output Disconnects from Input When Shut Down
  • Synchronous Rectification: Up to 95% Efficiency
  • Inrush Current Limit
  • Up to 3MHz Adjustable Switching Frequency Synchronizable to External Clock
  • Selectable Burst Mode® Operation: 25μA IQ
  • Output Overvoltage Protection
  • Soft-Start
  • <1μA IQ in Shutdown
  • 12-Lead, 3mm × 4mm Thermally Enhanced DFN Package
LTC3121
15V, 1.5A Synchronous Step-Up DC/DC Converter with Output Disconnect
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
PowerPath, Ideal Diodes, and Load Switches 1
LTC4417 RECOMMENDED FOR NEW DESIGNS Prioritized PowerPath Controller
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC3121

LTpowerCAD 1


Design tools for the following parts are available in LTpowerCAD:

  • LTC3121
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

LTpowerCAD

LTpowerCAD® is a power supply design program which selects power stage components, provides detailed power efficiency, shows quick loop Bode plot stability and load transient analysis, and can export to LTspice for simulation.


Evaluation Kits

eval board
DC2372A

LTC3121EDE Demo Board | Synchronous Boost, 1.8V ≤ VIN ≤ 5.5V, VOUT = 12V @ up to 400mA

Product Details

Demonstration circuit 2372A is a 5.5V input, 12V output at 400mA DC/DC power supply featuring the LTC3121. The IC includes internal high and low side 1.5A switches and features selectable PWM or Burst Mode® operation for high efficiency at low output current. The board operates from an input voltage as low as 1.8V and continues to operate down to 500mV once started. The output is fixed at 12V although other voltages between 2.2V and 15V can be selected by resistor changes.

DC2372A
LTC3121EDE Demo Board | Synchronous Boost, 1.8V ≤ VIN ≤ 5.5V, VOUT = 12V @ up to 400mA

Latest Discussions

Recently Viewed