LTC3122

RECOMMENDED FOR NEW DESIGNS

15V, 2.5A Synchronous Step-Up DC/DC Converter with Output Disconnect

Part Models
10
1ku List Price
Starting From $2.81

Part Details

  • VIN Range: 1.8V to 5.5V, 500mV After Start-Up
  • Output Voltage Range: 2.2V to 15V
  • 800mA Output Current for VIN = 5V and VOUT = 12V
  • Output Disconnects from Input When Shut Down
  • Synchronous Rectification: Up to 95% Efficiency
  • Inrush Current Limit
  • Up to 3MHz Adjustable Switching Frequency Synchronizable to External Clock
  • Selectable Burst Mode® Operation: 25μA IQ
  • Output Overvoltage Protection
  • Soft-Start
  • <1μA IQ in Shutdown
  • 12-Lead, 3mm × 4mm × 0.75mm Thermally Enhanced DFN and MSOP Packages
LTC3122
15V, 2.5A Synchronous Step-Up DC/DC Converter with Output Disconnect
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
PowerPath, Ideal Diodes, and Load Switches 1
LTC4417 RECOMMENDED FOR NEW DESIGNS Prioritized PowerPath Controller
Silicon Oscillators 1
LTC6908 Resistor Set SOT-23 Oscillator with Spread Spectrum Modulation
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

LTpowerCAD

LTpowerCAD® is a power supply design program which selects power stage components, provides detailed power efficiency, shows quick loop Bode plot stability and load transient analysis, and can export to LTspice for simulation.


Evaluation Kits

eval board
DC1764A

LTC3122EDE Demo Board I 1.8V to 5.5VIN, 12VOUT @ 0.8A

Product Details

Demonstration circuit 1764A is a 5.5V input, 12V output at 800mA synvhronous boost DC/DC power supply featuring the LTC3122. The IC includes internal high and low side 2.5A switches and features selectable PWM or Burst Mode® operation for high efficiency at low output current. The board operates from an input voltage as low as 1.8V and continues to operate down to 500mV once started. The output is fixed at 12V although other voltages between 2.2V and 15V can be selected by resistor changes.


The IC includes soft-start and input current limit, adjustable switching frequency with the ability to synchronize to an external clock, and output overvoltage protection with output disconnect.

DC1764A
LTC3122EDE Demo Board I 1.8V to 5.5VIN, 12VOUT @ 0.8A

Latest Discussions

Recently Viewed