LTC2875

PRODUCTION

±60V Fault Protected 3.3V or 5V 25kV ESD High Speed CAN FD Transceiver

Part Details

  • Protected from Overvoltage Line Faults to ±60V
  • 3.3V or 5V Supply Voltage
  • High Speed CAN FD Operation Up to 4Mbps
  • ±25kV ESD Interface Pins, ±8kV All Other Pins
  • Variable Slew Rate Driver with Active Symmetry Control and SPLIT Pin for Low Electromagnetic Emission (EME)
  • Extended Common Mode Range (±36V)
  • Ideal Passive Behavior to CAN Bus with Supply Off
  • Current Limited Drivers and Thermal Shutdown
  • Power-Up/Down Glitch-Free Driver Outputs
  • Micropower Shutdown Mode
  • Transmit Data (TXD) Dominant Timeout Function
  • ISO 11898-2 and CAN FD Compliant
  • DeviceNet Compatible
  • Up to MP-Grade Available (–55°C to 125°C)
  • 3mm × 3mm 8-Lead DFN and SO-8 Packages
LTC2875

±60V Fault Protected 3.3V or 5V 25kV ESD High Speed CAN FD Transceiver

Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Isolated Controller Area Network (CAN) 1
LTM2889 PRODUCTION Isolated CAN FD µModule Transceiver and Power
RS-485 and RS-422 1
LTC2862 PRODUCTION ±60V Fault Protected 3V to 5.5V RS485/RS422 Transceivers
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC2875

IBIS Model 1

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC2063A

LTC2875 Demo Board | 4Mbps CAN Transceiver

Product Details

Demonstration circuit 2063A is a robust high speed, low power, ISO 11898-2 compliant CAN transceiver featuring the LTC2875. The demo circuit operates on 3.3V or 5V supplies and features ±60V overvoltage fault protection on the data transmission lines during all modes of operation. The demo circuit contains all the components necessary to demonstrate the features of the LTC2875 in a CAN network, including a terminated SMB jack for TXD data input, jumper selectable CAN bus termination (supporting either single or split termination configurations), and a jumper selectable variable slew rate control.

DC2063A
LTC2875 Demo Board | 4Mbps CAN Transceiver

Latest Discussions