LTC2874

PRODUCTION

Quad IO-Link Master Hot Swap Controller and PHY

Part Details

  • IO-Link® Compatible (COM1/COM2/COM3)
  • 8V to 34V Operation
  • Hot Swap Controller Protected Supply Outputs
  • Discrete Power MOSFETs for Ruggedness and Flexibility
  • Configurable 100mA (4-Port), 200mA (2-Port), or 400mA (1-Port) CQ Drive Capability
  • Automatic Wake-Up Pulse Generation
  • Automatic Cable Sensing
  • CQ Pins Protected to ±50V
  • Configurable L+ Current Limit with Foldback
  • Short Circuit, Input UV/OV and Thermal Protection
  • Optional Interrupt and Auto-Retry after Faults
  • 2.9V to 5.5V Logic Supply for Flexible Digital Interface
  • No Damage or Latchup to ±8kV HBM ESD
  • 38-Lead (5mm × 7mm) QFN and TSSOP Packages
LTC2874
Quad IO-Link Master Hot Swap Controller and PHY
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
IO-Link 1
LT3669
LT3669-2
IO-Link Transceiver with Integrated Step-Down Regulator and LDO
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
DC1880A

LTC2874 Demo Board | Quad IO-Link Master Hot Swap Power Controller and PHY (Requires DC2026)

Product Details

Demonstration circuit 1880A showcases the LTC2874, a quad Hot Swap™ controller and PHY suitable for IO-Link® master and other applications. DC1880A operates from an external supply VDD and utilizes the DC590 USB serial controller board to communicate with the LTC2874 using SPI protocol.

eval board
DC2228A

8-Port IO-Link Master Reference Design Includes LTC2874, LT4275A, IO-Link v1.1 Protocol Stack and Control Tool Optionally Powered by DC1814A-D PoE Supply

Product Details

IO-Link®, the new bi-directional, digital, point-to-point communication standard (IEC 61131-9) offers a standardized mapping of advanced sensor and actuator features into the automation tool environment. This technology leverages small but powerful microprocessors being incorporated into sensors and actuators to improve control, parameterization and diagnostics.


TEConcept has developed an 8-Port IO-Link master reference design that demonstrates a robust physical interface built using two LTC2874 IC's. The DC2228A will operate your favorite IO-Link device, controlled by Control Tool software (including IODD Interpreter) via an Ethernet connection.


DC2228A operates either with an external 24V supply or, optionally, a Power over Ethernet (PoE) system. For the PoE case, it can be completely powered via an Ethernet connection to power sourcing equipment such as a PoE injector or PoE switch. We recommend a 90W LTPoE++ solution such as the Allnet ALL048900, which comes with its own power adapter.

DC1880A
LTC2874 Demo Board | Quad IO-Link Master Hot Swap Power Controller and PHY (Requires DC2026)
DC2228A
8-Port IO-Link Master Reference Design Includes LTC2874, LT4275A, IO-Link v1.1 Protocol Stack and Control Tool Optionally Powered by DC1814A-D PoE Supply

Latest Discussions

Recently Viewed