LTC2400
PRODUCTION24-Bit µPower No Latency ∆Σ™ ADC in SO-8
- Part Models
- 4
- 1ku List Price
- Starting From $7.87
Part Details
- 24-Bit ADC in SO-8 Package
- 4ppm INL, No Missing Codes
- 4ppm Full-Scale Error
- Single Conversion Settling Time for Multiplexed Applications
- 0.5ppm Offset
- 0.3ppm Noise
- Internal Oscillator—No External Components Required
- 110dB Min, 50Hz/60Hz Notch Filter
- Reference Input Voltage: 0.1V to VCC
- Live Zero—Extended Input Range Accommodates 12.5% Overrange and Underrange
- Single Supply 2.7V to 5.5V Operation
- Low Supply Current (200µA) and Auto Shutdown
The LTC2400 is a 2.7V to 5.5V micropower 24-bit converter with an integrated oscillator, 4ppm INL and 0.3ppm RMS noise. It uses delta-sigma technology and provides single cycle settling time for multiplexed applications. Through a single pin the LTC2400 can be configured for better than 110dB rejection at 50Hz or 60Hz ±2%, or it can be driven by an external oscillator for a user defined rejection frequency in the range 1Hz to 120Hz. The internal oscillator requires no external frequency setting components.
The converter accepts any external reference voltage from 0.1V to VCC. With its extended input conversion range of –12.5% VREF to 112.5% VREF, the LTC2400 smoothly resolves the offset and overrange problems of preceding sensors or signal conditioning circuits.
The LTC2400 communicates through a flexible 3-wire digital interface which is compatible with SPI and MICROWIRE™ protocols.
Applications
- Weight Scales
- Direct Temperature Measurement
- Gas Analyzers
- Strain-Gage Transducers
- Instrumentation
- Data Acquisition
- Industrial Process Control
- 6-Digit DVMs
Documentation
Data Sheet 1
Reliability Data 1
User Guide 1
Application Note 6
Design Note 5
Technical Articles 7
Product Selector Card 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
LTC2400CS8#PBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
LTC2400CS8#TRPBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
LTC2400IS8#PBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
LTC2400IS8#TRPBF | 8-Lead SOIC (Narrow 0.15 Inch) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Oct 24, 2024 - 24_0246 Migrating Bottom Trace Code Marking to Top Side Laser Marking for SOIC_N Package |
||
LTC2400CS8#PBF | PRODUCTION | |
LTC2400CS8#TRPBF | PRODUCTION | |
LTC2400IS8#PBF | PRODUCTION | |
LTC2400IS8#TRPBF | PRODUCTION | |
Oct 12, 2022 - 22_0255 Epoxy Change from Henkel 8290 to 8290A for 8-Lead SOIC Package (PCN part 2 of 2) |
||
LTC2400CS8#PBF | PRODUCTION | |
LTC2400CS8#TRPBF | PRODUCTION | |
LTC2400IS8#PBF | PRODUCTION | |
LTC2400IS8#TRPBF | PRODUCTION | |
Jun 16, 2021 - 21_0026 Laser Top Mark for 8SOICN Assembled in ADPG, UTL and CRM |
||
LTC2400CS8#PBF | PRODUCTION | |
LTC2400CS8#TRPBF | PRODUCTION | |
LTC2400IS8#PBF | PRODUCTION | |
LTC2400IS8#TRPBF | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
I²C Isolators 1 | ||
LTM2883 | PRODUCTION | SPI/Digital or I2C μModule Isolator with Adjustable ±12.5V and 5V Regulated Power |
Precision Resistor Network 1 | ||
LT5400 | RECOMMENDED FOR NEW DESIGNS | Quad Matched Resistor Network |
Series Voltage References 1 | ||
LTC6655 | PRODUCTION | 0.25ppm Noise, Low Drift Precision References |
TimerBlox 1 | ||
LTC6991 | PRODUCTION | TimerBlox: Resettable, Low Frequency Oscillator |
Tools & Simulations
Linduino is Analog Devices’ Arduino compatible system for developing and distributing firmware libraries and example code for our integrated circuits. Each Linduino-supported product includes an example main program, defined in the LTSketchbook/Part Number folder and driver code, defined in the LTSketchbook/libraries folder.
Linduino code repository on GitHub and instructions on how to use the code.