LTC2358-16

PRODUCTION

Buffered Octal, 16-Bit, 200ksps/Ch Differential ±10.24V ADC with 30VP-P Common Mode Range

Part Details

  • 200ksps per Channel Throughput
  • Eight Buffered Simultaneous Sampling Channels
  • 400pA/4nA Max Input Leakage at 85°C/125°C
  • ±1LSB INL (Maximum, ±10.24V Range)
  • Guaranteed 16-Bit, No Missing Codes
  • Differential, Wide Common Mode Range Inputs
  • Per-Channel SoftSpan Input Ranges:
    • ±10.24V, 0V to 10.24V, ±5.12V, 0V to 5.12V
    •±12.5V, 0V to 12.5V, ±6.25V, 0V to 6.25V
  • 94.2dB Single-Conversion SNR (Typical)
  • −111dB THD (Typical) at fIN = 2kHz
  • 128dB CMRR (Typical) at fIN = 200Hz
  • Rail-to-Rail Input Overdrive Tolerance
  • Integrated Reference and Buffer (4.096V)
  • SPI CMOS (1.8V to 5V) and LVDS Serial I/O
  • Internal Conversion Clock, No Cycle Latency
  • 219mW Power Dissipation (27mW/Ch Typical)
  • 48-Lead (7mm × 7mm) LQFP Package
LTC2358-16
Buffered Octal, 16-Bit, 200ksps/Ch Differential ±10.24V ADC with 30VP-P Common Mode Range
Ask a Question

Documentation

Learn More

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
Series Voltage References 1
LTC6655 PRODUCTION 0.25ppm Noise, Low Drift Precision References
Simultaneous Sampling A/D Converters 1
LTC2358-18 PRODUCTION Buffered Octal, 18-Bit, 200ksps/Ch Differential ±10.24V ADC with 30VP-P Common Mode Range
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
DC2365A-E

LTC2358-16 Demo Board | Buffered Octal, 16-Bit, 200ksps Simultaneous Sampling SAR ADC (Requires DC590, DC2026 or DC890)

Product Details

Demonstration circuit 2365A highlights the LTC2358 family of buffered input ADCs. The LTC2358/LTC2357/LTC2353/LTC2333 are low noise, high speed, 16-/18-bit successive approximation register (SAR) ADCs with integrated front end buffers. These ADCs accept a wide common mode range. Pico-amp inputs and high CMRR enable these ADCs to connect directly to a wide range of sensors without compromising measurement accuracy. The demo manual refers to the LTC2358-18 but applies to all parts in the family, the only differences being the number of bits, number of channels and the maximum sample rate. The LTC2358-18 has a flexible SoftSpan interface that allows conversion-by-conversion control of the input voltage span on a per-channel basis. An internal 2.048V reference and 2X buffer simplify basic operation while an external reference can be used to increase the input range and the SNR of the ADC.

DC2365A-E
LTC2358-16 Demo Board | Buffered Octal, 16-Bit, 200ksps Simultaneous Sampling SAR ADC (Requires DC590, DC2026 or DC890)

Latest Discussions

No discussions on LTC2358-16 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed