LTC2335-16

PRODUCTION

16-Bit, 1Msps 8-Channel Differential ±10.24V Input SoftSpan ADC with Wide Input Common Mode Range

Part Details

  • 1Msps Throughput
  • ±1LSB INL (Maximum)
  • Guaranteed 16-Bit, No Missing Codes
  • Differential, Wide Common Mode Range Inputs
  • 8-Channel Multiplexer with SoftSpan Input Ranges:
    • ±10.24V, 0V to 10.24V, ±5.12V, 0V to 5.12V
    • ±12.5V, 0V to 12.5V, ±6.25V, 0V to 6.25V
  • 94.4dB Single-Conversion SNR (Typical)
  • −109dB THD (Typical) at fIN = 2kHz
  • 118dB CMRR, 125dB Active Crosstalk (Typical)
  • Rail-to-Rail Input Overdrive Tolerance
  • Programmable Sequencer with No-Latency Control
  • Guaranteed Operation to 125°C
  • Integrated Reference and Buffer (4.096V)
  • SPI CMOS (1.8V to 5V) and LVDS Serial I/O
  • No Pipeline Delay, No Cycle Latency
  • 180mW Power Dissipation (Typical)
  • 48-Lead (7mm × 7mm) LQFP Package
LTC2335-16
16-Bit, 1Msps 8-Channel Differential ±10.24V Input SoftSpan ADC with Wide Input Common Mode Range
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Evaluation Software 2

LinearLab Tools

A collection of Matlab and Python programs that provide direct access to Linear Technology’s data converter evaluation boards.


Evaluation Kits

eval board
DC2412A-B

LTC2335-16 Demo Board | Octal, 16-Bit, 1Msps Multiplexed Input SAR ADC (requires DC590, DC2026 or DC890)

Product Details

Demonstration circuit 2412A shows the proper way to drive the LTC2335 ADC. The LTC2335 is a low noise, high speed, 8-channel 16-/18-bit successive approximation register (SAR) ADC. The LTC2335 has a flexible SoftSpan interface that allows conversion-by-conversion control of the input voltage span on a per-channel basis. An internal 2.048V reference and 2× buffer simplify basic operation while an external reference can be used to increase the input range and the SNR of the ADC.

DC2412A-B
LTC2335-16 Demo Board | Octal, 16-Bit, 1Msps Multiplexed Input SAR ADC (requires DC590, DC2026 or DC890)

Latest Discussions

No discussions on LTC2335-16 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed