LTC2351-14
PRODUCTION6 Channel, 14-Bit, 1.5Msps Simultaneous Sampling ADC with Shutdown
- Part Models
- 6
- 1ku List Price
- Starting From $12.21
Part Details
- 1.5Msps ADC with Six Simultaneously Sampled Differential Inputs
- 250ksps Throughput per Channel
- 75dB SINAD
- Low Power Dissipation: 16.5mW
- 3V Single Supply Operation
- 2.5V Internal Bandgap Reference, Can be Overdriven with External Reference
- 3-Wire SPI-Compatible Serial Interface
- Internal Conversion Triggered by CONV
- Sleep (12µW) Shutdown Mode
- NAP (4.5mW) Shutdown Mode
- 0V to 2.5V Unipolar, or ±1.25V Bipolar Differential Input Range
- 83dB Common Mode Rejection
- Tiny 32-Pin (5mm × 5mm) QFN Package
The LTC2351-14 is a 14-bit, 1.5Msps ADC with six simultaneously sampled differential inputs. The device draws only 5.5mA from a single 3V supply, and comes in a tiny 32-pin (5mm × 5mm) QFN package. A sleep shutdown mode further reduces power consumption to 12µW. The combination of low power and tiny package makes the LTC2351-14 suitable for portable applications.
The LTC2351-14 contains six separate differential inputs that are sampled simultaneously on the rising edge of the CONV signal. These six sampled inputs are then converted at a rate of 250ksps per channel.
The 83dB common mode rejection allows users to eliminate ground loops and common mode noise by measuring signals differentially from the source.
The device converts 0V to 2.5V unipolar inputs differentially, or ±1.25V bipolar inputs also differentially, depending on the state of the BIP pin. Any analog input may swing rail-to-rail as long as the differential input range is maintained.
The conversion sequence can be abbreviated to convert fewer than six channels, depending on the logic state of the SEL2, SEL1 and SEL0 inputs.
The serial interface sends out the six conversion results in 96 clocks for compatibility with standard serial interfaces.
Bits | |
LTC2351-12 | 12 |
LTC2351-14 | 14 |
Applications
- Multiphase Power Measurement
- Multiphase Motor Control
- Data Acquisition Systems
- Uninterruptable Power Supplies
Documentation
Data Sheet 1
Reliability Data 1
User Guide 1
Design Note 2
Technical Articles 1
Product Selector Card 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
LTC2351CUH-14#PBF | 32-Lead QFN (5mm x 5mm x 0.75mm w/ EP) | ||
LTC2351CUH-14#TRPBF | 32-Lead QFN (5mm x 5mm x 0.75mm w/ EP) | ||
LTC2351HUH-14#PBF | 32-Lead QFN (5mm x 5mm x 0.75mm w/ EP) | ||
LTC2351HUH-14#TRPBF | 32-Lead QFN (5mm x 5mm x 0.75mm w/ EP) | ||
LTC2351IUH-14#PBF | 32-Lead QFN (5mm x 5mm x 0.75mm w/ EP) | ||
LTC2351IUH-14#TRPBF | 32-Lead QFN (5mm x 5mm x 0.75mm w/ EP) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Jan 20, 2022 - 21_0269 Addition of Alternate Assembly Site ASE Taiwan for Select LFCSP Products |
||
LTC2351CUH-14#PBF | PRODUCTION | |
LTC2351CUH-14#TRPBF | PRODUCTION | |
LTC2351HUH-14#PBF | PRODUCTION | |
LTC2351HUH-14#TRPBF | PRODUCTION | |
LTC2351IUH-14#PBF | PRODUCTION | |
LTC2351IUH-14#TRPBF | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Evaluation Software 1
LinearLab Tools
A collection of Matlab and Python programs that provide direct access to Linear Technology’s data converter evaluation boards.
Can't find the software or driver you need?
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
I²C Isolators 1 | ||
LTM2883 | PRODUCTION | SPI/Digital or I2C μModule Isolator with Adjustable ±12.5V and 5V Regulated Power |
Evaluation Kits
Latest Discussions
No discussions on LTC2351-14 yet. Have something to say?
Start a Discussion on EngineerZone®