LTC2351-12

PRODUCTION

6 Channel, 12-Bit, 1.5Msps Simultaneous Sampling ADC with Shutdown

Part Details

  • 1.5Msps ADC with 6 Simultaneously Sampled Differential Inputs
  • 250ksps Throughput per Channel
  • 72dB SINAD
  • Low Power Dissipation: 16.5mW
  • 3V Single Supply Operation
  • 2.5V Internal Bandgap Reference, Can be Overdriven with External Reference
  • 3-Wire SPI-Compatible Serial Interface
  • Internal Conversion Triggered by CONV
  • SLEEP (12µW) Shutdown Mode
  • NAP (4.5mW) Shutdown Mode
  • 0V to 2.5V Unipolar, or ±1.25V Bipolar Differential Input Range
  • 83dB Common Mode Rejection
  • Tiny 32-Pin (5mm × 5mm) QFN Package
LTC2351-12
6 Channel, 12-Bit, 1.5Msps Simultaneous Sampling ADC with Shutdown
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Evaluation Software 1

LinearLab Tools

A collection of Matlab and Python programs that provide direct access to Linear Technology’s data converter evaluation boards.


Hardware Ecosystem

Parts Product Life Cycle Description
I²C Isolators 1
LTM2883 PRODUCTION SPI/Digital or I2C μModule Isolator with Adjustable ±12.5V and 5V Regulated Power
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on LTC2351-12 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed