LTC2311-16

PRODUCTION

16-Bit, 5Msps Differential Input ADC with Wide Input Common Mode Range

Part Details

  • 5Msps Throughput Rate
  • ±3LSB INL (Typ), ±8LSB INL Guaranteed
  • Guaranteed 16-Bit, No Missing Codes
  • 8VP-P Differential Inputs with Wide Input Common Mode Range
  • 81dB SNR (Typ) at fIN = 2.2MHz
  • –90dB THD (Typ) at fIN = 2.2MHz
  • Guaranteed Operation –40°C to 125°C
  • Single 3.3V or 5V Supply
  • Low Drift (20ppm/°C Max) 2.048V or 4.096V Internal Reference with 1.25V External Reference Input
  • 1.8V to 2.5V I/O Voltages
  • CMOS or LVDS SPI-Compatible Serial I/O
  • Power Dissipation 50mW at VDD = 5V (Typ)
  • Small 16-Lead (4mm × 5mm) MSOP Package
LTC2311-16
16-Bit, 5Msps Differential Input ADC with Wide Input Common Mode Range
Ask a Question

Documentation

Learn More

Software Resources

Evaluation Software 2

LinearLab Tools

A collection of Matlab and Python programs that provide direct access to Linear Technology’s data converter evaluation boards.


Hardware Ecosystem

Parts Product Life Cycle Description
High Speed Op Amps (Bandwidth ≥ 50MHz) 2
LT1818 PRODUCTION 400MHz, 2500V/μs, 9mA Single Operational Amplifiers
LT6200 PRODUCTION 165MHz, Rail-to-Rail Input and Output, 0.95nV/√Hz Low Noise, Op Amp Family
Single Channel A/D Converters 1
LTC2385-16 PRODUCTION 16-Bit, 5Msps SAR ADC
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC2311-12
  • LTC2311-14
  • LTC2311-16
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC2425A-A

LTC2311-16 Demo Board | 16-Bit, 5Msps True Differential Input Serial SAR ADC (Requires DC890)

Product Details

Demonstration circuit 2425A features the LTC2311 family. With up to 5Msps, these differential, single channel, 16-bit, serial, high speed successive approximation register (SAR) ADCs are available in a 16-lead MSOP package. The LTC2311 family has an internal 20ppm/°C maximum drift reference and an SPI-compatible serial interface that supports CMOS and LVDS logic. Note the demo board is configured for CMOS operation by default; see the note under JP3 for LVDS operation. The demo manual refers to the LTC2311, but applies to all members of the family, the only difference being the sample rate and/or the number of bits.

DC2425A-A
LTC2311-16 Demo Board | 16-Bit, 5Msps True Differential Input Serial SAR ADC (Requires DC890)

Latest Discussions

No discussions on LTC2311-16 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed