LTC2240-12

PRODUCTION

12-Bit, 170Msps ADC

Part Details

  • Sample Rate: 170Msps
  • 65.6dB SNR
  • 80dB SFDR
  • 1.2GHz Full Power Bandwidth S/H
  • Single 2.5V Supply
  • Low Power Dissipation: 445mW
  • LVDS, CMOS, or Demultiplexed CMOS Outputs
  • Selectable Input Ranges: ±0.5V or ±1V
  • No Missing Codes
  • Optional Clock Duty Cycle Stabilizer
  • Shutdown and Nap Modes
  • Data Ready Output Clock
  • Pin Compatible Family
    • 250Msps: LTC2242-12 (12-Bit), LTC2242-10(10-Bit)
    • 210Msps: LTC2241-12 (12-Bit), LTC2241-10 (10-Bit)
    • 170Msps: LTC2240-12 (12-Bit), LTC2240-10 (10-Bit)
    • 185Msps: LTC2220-1 (12-Bit)*
    • 170Msps: LTC2220 (12-Bit), LTC2230 (10-Bit)*
    • 135Msps: LTC2221 (12-Bit), LTC2231 (10-Bit)*
  • 64-Pin 9mm × 9mm QFN Package
LTC2240-12
12-Bit, 170Msps ADC
Ask a Question

Documentation

Data Sheet 1

Reliability Data 1

User Guide 2

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Evaluation Software 1

LinearLab Tools

A collection of Matlab and Python programs that provide direct access to Linear Technology’s data converter evaluation boards.


Hardware Ecosystem

Parts Product Life Cycle Description
Fully Differential Amplifiers 1
LTC6401-20 LAST TIME BUY 1.3GHz Low Noise, Low Distortion Differential ADC Driver for 140MHz IF
Standard High Speed A/D Converters 1
LTC2150-14 PRODUCTION Single 14-Bit 170Msps ADCs
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
DC1133A-C

LTC2240CUP-12 | CMOS OUT, VCC = 2.5V, 170Msps, 12-Bit, 10MHz < AIN < 250MHz, Need DC890

Product Details

DC1133A-C: Demo Board for LTC2240-12 12-Bit, 170Msps ADC

eval board
DC997B-C

LTC2240CUP-12 | LVDS OUT, VCC = 2.5V, 170Msps, 12-Bit, 10MHz < AIN < 250MHz, (Requires DC890 & LVDS_XFMR)

Product Details

DC997B-C: Demo Board for the LTC2240-12 12-Bit, 170Msps ADC.


 


DC1133A-C
LTC2240CUP-12 | CMOS OUT, VCC = 2.5V, 170Msps, 12-Bit, 10MHz < AIN < 250MHz, Need DC890
DC997B-C
LTC2240CUP-12 | LVDS OUT, VCC = 2.5V, 170Msps, 12-Bit, 10MHz < AIN < 250MHz, (Requires DC890 & LVDS_XFMR)

Latest Discussions

No discussions on LTC2240-12 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed