LTC2150-14

PRODUCTION

Single 14-Bit 170Msps ADCs

Part Details

  • 70dB SNR
  • 90dB SFDR
  • Low Power: 356mW/338mW/313mW Total
  • Single 1.8V Supply
  • DDR LVDS Outputs
  • Easy-to-Drive 1.5VP-P Input Range
  • 1.25GHz Full Power Bandwidth S/H
  • Optional Clock Duty Cycle Stabilizer
  • Low Power Sleep and Nap Modes
  • Serial SPI Port for Configuration
  • Pin Compatible 12-Bit Versions
  • 40-Pin (6mm × 6mm) QFN Package
LTC2150-14
Single 14-Bit 170Msps ADCs
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Clock Generation Devices 1
LTC6950 Obsolete 1.4GHz Low Phase Noise, Low Jitter PLL with Clock Distribution
Fully Differential Amplifiers 2
LTC6412 LAST TIME BUY 800MHz, 31dB Range Analog-Controlled VGA
LTC6409 RECOMMENDED FOR NEW DESIGNS 10GHz GBW, 1.1nV/√Hz Differential Amplifier/ADC Driver
Signal Chain µModule Receivers 1
LTM9013 LAST TIME BUY 300MHz Wideband Receiver
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
DC1565A-C

LTC2150-14: 14-bit, 170Msps, 1.8V Single ADC, 5MHz-140MHz, DDR LVDS Outputs, requires DC1371

Product Details

DC1565A-C: Demo Board for the LTC2150-14 Single 14-Bit 170Msps ADCs.


 


DC1565A-C
LTC2150-14: 14-bit, 170Msps, 1.8V Single ADC, 5MHz-140MHz, DDR LVDS Outputs, requires DC1371

Latest Discussions

No discussions on LTC2150-14 yet. Have something to say?

Start a Discussion on EngineerZone®