LTC1955

PRODUCTION

Dual Smart Card Interface with Serial Control

Part Models
4
1ku List Price
Starting From $3.31

Part Details

  • Compatible with ISO7816-3 and EMV Electrical Specifications
  • Power Management and Control for Two Smart Cards
  • Control/Status Serial Port May Be Daisychained for Multicard Applications
  • Automatic Shutdown on Electrical Faults
  • Buck/Boost Charge Pump Generates 5V, 3V or 1.8V Outputs (Smart Card Classes A, B and C)
  • Independent 5V/3V/1.8V Level Control for Both Cards
  • Automatic Level Translation
  • Supervisory Functions Prevent Smart Card Faults
  • Low Operating Current: 250μA Typical
  • Ultralow Shutdown Current
  • >10kV ESD on Smart Card Pins
  • Small 32-Lead 5mm × 5mm QFN Package
LTC1955
Dual Smart Card Interface with Serial Control
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

eval board
DC465A

LTC1955EUH | Dual Smart Card Interface, DVCC = 3V to 5.5V, VBATT = 2.7V to 5.5V

Product Details

DC465A: Demo Board for LTC1955 - Dual Smart Card Interface with Serial Control.

DC465A
LTC1955EUH | Dual Smart Card Interface, DVCC = 3V to 5.5V, VBATT = 2.7V to 5.5V

Latest Discussions

No discussions on LTC1955 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed