LTC1911

PRODUCTION

Low Noise, High Efficiency, Inductorless Step-Down DC/DC Converter

Part Models
4
1ku List Price
Starting From $3.08

Part Details

  • Low Noise Constant Frequency Operation
  • 2.7V to 5.5V Input Voltage Range
  • No Inductors
  • Typical Efficiency 25% Higher Than LDOs
  • Shutdown Disconnects Load from VIN
  • Output Voltage: 1.8V ±4% or 1.5V ±4%
  • Output Current: 250mA
  • Low Operating Current: IIN = 180µA Typ
  • Low Shutdown Current: IIN = 10µA Typ
  • Oscillator Frequency: 1.5MHz
  • Soft-Start Limits Inrush Current at Turn On
  • Short-Circuit and Overtemperature Protected
  • Available in an 8-Pin MSOP Package
LTC1911
Low Noise, High Efficiency, Inductorless Step-Down DC/DC Converter
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC1911-1.5
  • LTC1911-1.8
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC342A-B

LTC1911EMS8-1.5 | Low Noise, Constant Frequency Step-Down Charge Pump

Product Details

DC342A-B: Demo Board for the LTC1911 Low Noise, High Efficiency, Inductorless Step-Down DC/DC Converter.

eval board
DC342A-A

LTC1911EMS8-1.8 | Low Noise, Constant Frequency Step-Down Charge Pump

Product Details

DC342A-A: Demo Board for the LTC1911 Low Noise, High Efficiency, Inductorless Step-Down DC/DC Converter.

DC342A-B
LTC1911EMS8-1.5 | Low Noise, Constant Frequency Step-Down Charge Pump
DC342A-A
LTC1911EMS8-1.8 | Low Noise, Constant Frequency Step-Down Charge Pump

Latest Discussions

No discussions on LTC1911 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed