LTC1755

PRODUCTION

Smart Card Interface

Part Models
2
1ku List Price
Starting From $3.75
Viewing:

Part Details

  • Fully ISO 7816-3 and EMV Compliant (Including Auxiliary I/O Pins)
  • Buck-Boost Charge Pump Generates 3V or 5V
  • 2.7V to 6.0V Input Voltage Range (LTC1755)
  • Very Low Operating Current: 60µA
  • >10kV ESD on All Smart Card Pins
  • Dynamic Pull-Ups Deliver Fast Signal Rise Times
  • Soft-Start Limits Inrush Current at Turn On
  • 3V ↔ 5V Signal Level Translators
  • Shutdown Current: <1µA
  • Short-Circuit and Overtemperature Protected
  • Alarm Output Indicates Fault Condition
  • Multiple Devices May Be Paralleled for Multicard Applications (LTC1755)
  • Available in 16- and 24-Pin SSOP Packages
LTC1755
Smart Card Interface
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed