LTC1688

PRODUCTION

100Mbps RS485 Hot Swapable Quad Drivers

Part Details

  • Ultrahigh Speed:100Mbps
  • Guaranteed Propagation Delay: 8ns ±4ns Over Temperature
  • Low Channel-to-Channel Skew: 500ps Typ
  • Hot Swap Capable
  • 50Mbps Operation with VDD = 3V
  • Low tPLH/tPHL Skew: 500ps Typ
  • Driver Outputs Maintain High Impedance in Three-State or with Power Off
  • Short-Circuit Protected: 3mA Typ Output Current for an Indefinite Short
  • Thermal Shutdown Protected
  • Single 5V or 3V Supply
  • Pin Compatible with LTC486/LTC487
LTC1688
100Mbps RS485 Hot Swapable Quad Drivers
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed