LTC1551L

PRODUCTION

Low Noise, Switched Capacitor Regulated Voltage Inverters

Part Models
8
1ku List Price
Starting From $2.48
Viewing:

Part Details

  • Regulated Negative Voltage from a Single Positive Supply
  • Low Output Ripple: Less Than 1mVP-P Typ
  • High Charge Pump Frequency: 900kHz Typ
  • Small Charge Pump Capacitors: 0.1µF
  • Requires Only Four External Capacitors
  • Fixed ±4.1V, ±2.5V, ±2V or Adjustable Output
  • Shutdown Mode Drops Supply Current to <1µA
  • High Output Current: Up to 20mA (Depending on VCC to VOUT Range)
  • Output Regulation: 2.5% Over Line, Load and Temperature
  • Available in 8-Lead MSOP, 8-Lead Narrow SO and 16-Lead Narrow SSOP
LTC1551L
Low Noise, Switched Capacitor Regulated Voltage Inverters
Figure 1. –2V Generator with 1mVP-P Noise VOUT Output Noise and Ripple Product Package 1 Product Package 2 Product Package 3
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC1551CS8-4.1
  • LTC1551LCS8
  • LTC1551LCS8-4.1
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

DC092A-B
LTC1551LCS8 | –4.1V Output GaAs FET Bias Generator Active High Shutdown

Latest Discussions

No discussions on ltc1551l yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed