LTC1551

PRODUCTION

Low Noise, Switched Capacitor-Regulated Voltage Inverters

Part Details

  • Regulated Negative Voltage from a Single Positive Supply
  • Low Output Ripple: Less Than 1mVP-P Typ
  • High Charge Pump Frequency: 900kHz Typ
  • Small Charge Pump Capacitors: 0.1µF
  • Requires Only Four External Capacitors
  • Fixed −4.1V or Adjustable Output
  • Shutdown Mode Drops Supply Current to < 1µA
  • High Output Current: Up to 10mA, VCC = 5V
  • Output Regulation: 5%
  • Available in SO-8 and 16-Lead SSOP
LTC1551
Low Noise, Switched Capacitor-Regulated Voltage Inverters
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC1551CS8-4.1
  • LTC1551LCS8
  • LTC1551LCS8-4.1
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

No discussions on LTC1551 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed