LTC1518

PRODUCTION

High Speed, Precision Delay RS485 Quad Line Receivers

Part Details

  • Precision Propagation Delay: 18.5ns ±3.5ns Over 0°C to 70°C Temperature Range
  • Data Rate: 52Mbps
  • Low tPLH/tPHL Skew: 500ps Typ
  • Low Channel-to-Channel Skew: 500ps Typ
  • –7V to 12V RS485 Input Common Mode Range
  • Input Resistance ≥22k, Even When Unpowered
  • Guaranteed Fail-Safe Operation over the Entire Common Mode Range
  • Hot Swap Capable
  • High Common Mode Rejection to 26MHz
  • Short-Circuit Protection: 10mA Typ Output Current for an Indefinite Short
  • Three-State Output Capability
  • Will Not Oscillate with Slow Moving Input Signals
  • Single 5V Supply
  • Pin Compatible with LTC488, LTC489
LTC1518
High Speed, Precision Delay RS485 Quad Line Receivers
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed