LTC1517-3.3

PRODUCTION

Micropower, Regulated 3.3V Charge Pump in a 5-Pin SOT-23 Package

Part Models
4
1ku List Price
Starting From $2.85
Viewing:

Part Details

  • Ultralow Power: Icc = 6µA Typ
  • Short-Circuit/Thermal Protected
  • 3.3V ±4% Regulated Output
  • VIN Range: 2V to 4.4V
  • Output Current:
    • 8mA (VIN ≥ 2V)
    • 15mA (VIN ≥ 2.5V)
  • No Inductors
  • Ultrasmall Application Circuit (0.045in2)
  • 700kHz Switching Frequency
  • Available in 5-Pin SOT-23
LTC1517-3.3
Micropower, Regulated 3.3V Charge Pump in a 5-Pin SOT-23 Package
Typical Output Voltage vs Output Current Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC1517-3.3
  • LTC1517-5
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

No discussions on ltc1517-3.3 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed