LTC1262

PRODUCTION

12V, 30mA Flash Memory Programming Supply

Part Details

  • Regulated 12V ±5% Output Voltage
  • No Inductors
  • Supply Voltage Range: 4.75V to 5.5V
  • Guaranteed 30mA Output
  • Low Power: Icc = 500µA
  • Icc in Shutdown: 0.5µA
  • 8-Pin PDIP or SO-8 Package
LTC1262
12V, 30mA Flash Memory Programming Supply
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC1262
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

No discussions on LTC1262 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed