LTC1261L

PRODUCTION

Switched Capacitor Regulated Voltage Inverter

Part Models
24
1ku List Price
Starting From $2.48
Viewing:

Part Details

  • Regulated Negative Voltage from a Single Positive Supply
  • REG Pin Indicates Output is in Regulation
  • Adjustable or Fixed Output Voltages
  • Output Regulation: ±3.5%
  • Supply Current: 650µA Typ
  • Shutdown Mode Drops Supply Current to 5µA
  • Up to 20mA Output Current
  • Requires Only Three or Four External Capacitors
  • Available in MS8 and SO-8 Packages
LTC1261L
Switched Capacitor Regulated Voltage Inverter
–4V Generator with Power Valid Waveforms for –4V Generator with Power Valid Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC1261
  • LTC1261CS8
  • LTC1261CS8-4
  • LTC1261CS8-4.5
  • LTC1261LCS8
  • LTC1261LCS8-4
  • LTC1261LCS8-4.5
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

Recently Viewed