LT8640
LT8640-1

RECOMMENDED FOR NEW DESIGNS

42V, 5A Synchronous Step-Down Silent Switcher with 2.5μA Quiescent Current

Part Models
30
1ku List Price
Starting From $5.13

Part Details

  • Silent Switcher® Architecture
    • Ultralow EMI Emissions
    • Spread Spectrum Frequency Modulation
  • High Efficiency at High Frequency
    • Up to 96% Efficiency at 1MHz, 12VIN to 5VOUT
    • Up to 95% Efficiency at 2MHz, 12VIN to 5VOUT
  • Wide Input Voltage Range: 3.4V to 42V
  • 5A Maximum Continuous Output, 7A Peak Transient Output
  • Ultralow Quiescent Current Burst Mode® Operation
    • 2.5µA IQ Regulating 12VIN to 3.3VOUT
    • Output Ripple < 10mVP-P
  • Fast Minimum Switch On-Time: 30ns
  • Low Dropout Under All Conditions: 100mV at 1A
  • Forced Continuous Mode (LT8640-1 Only)
  • Safely Tolerates Inductor Saturation in Overload
  • Adjustable and Synchronizable: 200kHz to 3MHz
  • Peak Current Mode Operation
  • Output Soft-Start and Tracking
  • Small 18-Lead 3mm × 4mm QFN and Side Wettable QFN
  • AEC-Q100 Qualified for Automotive Applications
LT8640
LT8640-1
42V, 5A Synchronous Step-Down Silent Switcher with 2.5μA Quiescent Current
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
High Voltage Hot Swap Controllers 1
LTC4364 RECOMMENDED FOR NEW DESIGNS Surge Stopper with Ideal Diode
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

LTpowerCAD

LTpowerCAD® is a power supply design program which selects power stage components, provides detailed power efficiency, shows quick loop Bode plot stability and load transient analysis, and can export to LTspice for simulation.


Evaluation Kits

eval board
DC2202A

LT8640EUDC Demo Board | µPower Buck Silent Switcher, 5.7V ≤ VIN ≤ 42V; VOUT= 5V @ 5A

Product Details

Demonstration circuit 2202A is a 42V, 5A micropower synchronous step-down Silent Switcher® with spread spectrum frequency modulation featuring the LT8640. The demo board is designed for 5V output from a 5.7V to 42V input. The wide input range allows a variety of input sources, such as automotive batteries and industrial supplies. The LT8640 is a compact, ultralow emission, high efficiency, and high speed synchronous monolithic step-down switching regulator. The integrated power switches and inclusion of all necessary circuitry reduce the components count and solution size. Special Silent Switcher architecture minimizes EMI/EMC emissions. Selectable spread spectrum mode can further improve EMI/EMC performance. Ultralow 2.5μA quiescent current in Burst Mode® operation achieves high efficiency at very light loads. Fast minimum on-time of 40ns enables high VIN to low VOUT conversion at high frequency.


 


DC2202A
LT8640EUDC Demo Board | µPower Buck Silent Switcher, 5.7V ≤ VIN ≤ 42V; VOUT= 5V @ 5A

Latest Discussions

Recently Viewed