LT8364

RECOMMENDED FOR NEW DESIGNS

Low IQ Boost/SEPIC/Inverting Converter with 4A, 60V Switch

Part Models
20
1ku List Price
Starting From $2.43

Part Details

  • Wide Input Voltage Range: 2.8V to 60V
  • Ultralow Quiescent Current and Low Ripple Burst Mode® Operation: IQ = 9μA
  • 4A, 60V Power Switch
  • Positive or Negative Output Voltage Programming with a Single Feedback Pin
  • Programmable Frequency (300kHz to 2MHz)
  • Synchronizable to an External Clock
  • Spread Spectrum Frequency Modulation for Low EMI
  • BIAS Pin for Higher Efficiency
  • Programmable Undervoltage Lockout (UVLO)
  • Thermally Enhanced 12-lead 4mm × 3mm DFN and 16-lead MSOP packages
  • AEC-Q100 Qualified for Automotive Applications
LT8364
Low IQ Boost/SEPIC/Inverting Converter with 4A, 60V Switch
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
High Voltage Hot Swap Controllers 1
LTC4380 RECOMMENDED FOR NEW DESIGNS Low Quiescent Current Surge Stopper
Low Voltage Hot Swap Controllers 1
LTC4231 RECOMMENDED FOR NEW DESIGNS Micropower Hot Swap Controller
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

LTpowerCAD

LTpowerCAD® is a power supply design program which selects power stage components, provides detailed power efficiency, shows quick loop Bode plot stability and load transient analysis, and can export to LTspice for simulation.


Evaluation Kits

eval board
DC2716A

LT8364 Demo Board | 4.5V to 20VIN Low EMI Boost, VOUT = 24V @ Up to 1.6A, 2MHz Switching

Product Details

Demo circuit 2716A features the LT8364 in boost configuration. It is designed to convert a 4.5V to 20V source to 24V, with up to 1.6A, depending on input voltage, with a switching frequency of 2MHz. The LT8364 can operate with inputs as high as 60V, however, in this demo circuit, the input is limited by the level of the output voltage.

DC2716A
LT8364 Demo Board | 4.5V to 20VIN Low EMI Boost, VOUT = 24V @ Up to 1.6A, 2MHz Switching

Reference Designs

Figure 1. CN0523 Simplified Block Diagram
CN0523 Circuits from the lab

USB-Powered, 5.8 GHz RF Power Amplifier with Overtemperature Management

Features and Benefits

  • 5.8 GHz RF Power Amplifier
  • 24 dB of Gain
  • 50 Ohm matched SMA Input and Output Connectors
  • Over Temperature Monitoring
  • USB Powered
CN0523
USB-Powered, 5.8 GHz RF Power Amplifier with Overtemperature Management

Latest Discussions

Recently Viewed