LT8312

PRODUCTION

Boost Controller with Power Factor Correction

Part Models
8
1ku List Price
Starting From $2.72

Part Details

  • PFC Boost with Minimum Number of External Components
  • VIN and VOUT Limited Only by External Components
  • Active Power Factor Correction
  • Low Harmonic Distortion
  • Overvoltage Protection
  • Energy Star Compliant (<0.5W No-Load Operation)
  • 16-Lead MSOP Package
LT8312
Boost Controller with Power Factor Correction
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Surge Stopper, Overvoltage, and Overcurrent Protection 1
LTC4366 RECOMMENDED FOR NEW DESIGNS High Voltage Surge Stopper
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT8312
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC2104A

LT8312EMS Demo Board | Boost Controller with PFC, 90VAC ≤ VIN ≤ 265VAC; VOUT = 400Vdc @ 0.375A

Product Details

Demonstration Circuit 2104A is an off-line boundary conduction mode power factor correction (PFC) boost converter featuring the LT8312. Boundary conduction mode offers inherent MOSFET valley switching to reduce the switching loss and the boost diode zero current switching to remove the diode reverse-recovery loss. The demo board provides a 400V/150W single constant-voltage output suitable for applications requiring regulated input voltage.

DC2104A
LT8312EMS Demo Board | Boost Controller with PFC, 90VAC ≤ VIN ≤ 265VAC; VOUT = 400Vdc @ 0.375A

Latest Discussions

Recently Viewed