LT6107

RECOMMENDED FOR NEW DESIGNS

High Temperature High Side Current Sense Amp in SOT-23

Part Models
4
1ku List Price
Starting From $1.67
Viewing:

Part Details

  • Fully Tested at –55°C (MP), –40°C (H), 25°C and 150°C
  • Gain Configurable with Two Resistors
  • Low Offset Voltage: 250μV Maximum
  • Output Current: 1mA Maximum
  • Supply Range: 2.7V to 36V, 44V Absolute Maximum
  • Low Input Bias Current: 40nA Maximum
  • PSRR: 106dB Minimum
  • Low Supply Current: 65μA Typical, V+ = 12V
  • Low Profile (1mm) ThinSOT Package
LT6107
High Temperature High Side Current Sense Amp in SOT-23
3V to 36V, 5A Current Sense with AV = 10 Measurement Accuracy vs Load Current Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT6107
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1363A

LT6107 | General Purpose High-Side Current-Sense Amplifier featuring the LT6107

Product Details

DC1363A: Demo Board for the LT6107 High Temperature High Side Current Sense Amp in SOT-23

DC1363A
LT6107 | General Purpose High-Side Current-Sense Amplifier featuring the LT6107
DC1363A - Schematic

Latest Discussions

No discussions on lt6107 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed