LT6106

RECOMMENDED FOR NEW DESIGNS

36V Low Cost High Side Current Sense in a SOT-23

Part Models
8
1ku List Price
Starting From $1.03
Viewing:

Part Details

  • Gain Configurable with Two Resistors
  • Low Offset Voltage: 250μV Maximum
  • Output Current: 1mA Maximum
  • Supply Range: 2.7V to 36V, 44V Absolute Maximum
  • Low Input Bias Current: 40nA Maximum
  • PSRR: 106dB Minimum
  • Low Supply Current: 65μA Typical, V+ = 12V
  • Operating Temperature Range: –40°C to 125°C
  • Low Profile (1mm) ThinSOT Package
  • AEC-Q100 Qualified for Automotive Applications
LT6106
36V Low Cost High Side Current Sense in a SOT-23
3V to 36V, 5A Current Sense with AV = 10 Measurement Accuracy vs Load Current Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Precision Resistor Network 1
LT5400 RECOMMENDED FOR NEW DESIGNS Quad Matched Resistor Network
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 2


Models for the following parts are available in LTspice:

  • LT6106
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1240A

LT6106 Current Sense Demo Board

Product Details

DC1240A: Demo Board for the LT6106 Low Cost, 36V High Side Current Sense Amplifier.


 


DC1240A
LT6106 Current Sense Demo Board
DC1240A Demo Board DC1240A Demo Board DC1240A Demo Board DC1240A Demo Board DC1240A - Schematic

Latest Discussions

Recently Viewed