LT6105

RECOMMENDED FOR NEW DESIGNS

Precision, Rail-to-Rail Input Current Sense Amplifier

Part Models
12
1ku List Price
Starting From $1.22

Part Details

  • Very Wide, Over-the-Top®, Input Common Mode Range
      - Extends 44V Above V (Independent of V +)
      - Extends –0.3V Below V
  • Wide Power Supply Range: 2.85V to 36V
  • Input Offset Voltage: 300µV Maximum
  • Gain Accuracy: 1% Max
  • Gain Configurable with External Resistors
  • Operating Current: 150µA
  • Slew Rate: 2V/µs
  • Sense Input Current When Powered Down: 1nA
  • Full-Scale Output Current: 1mA Minimum
  • Operating Temperature Range –40°C to 125°C
  • Available in 2mm × 3mm DFN and 8-Lead MSOP Packages
LT6105
Precision, Rail-to-Rail Input Current Sense Amplifier
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Current Sense Amplifiers 1
LTC2945 RECOMMENDED FOR NEW DESIGNS Wide Range I2C Power Monitor
Power Monitors 1
LT2940 PRODUCTION Power and Current Monitor
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1192A

LT6105 Current Sense Demo Board

Product Details

DC1192A: Demo Board for the LT6105 Precision, Rail-to-Rail Input Current Sense Amplifier

DC1192A
LT6105 Current Sense Demo Board

Latest Discussions

Recently Viewed