LT5571

LAST TIME BUY

620MHz - 1100MHz High Linearity Direct Quadrature Modulator

Part Models
2
1ku List Price
price unavailable

Part Details

  • Direct Conversion from Baseband to RF
  • High Output: –4.2dB Conversion Gain
  • High OIP3: 21.7dBm at 900MHz
  • Low Output Noise Floor at 20MHz Offset:
    • No RF: –159dBm/Hz
    • POUT = 4dBm: –153.3dBm/Hz
  • Low Carrier Leakage: –42dBm at 900MHz
  • High Image Rejection: –53dBc at 900MHz
  • 3-Ch CDMA2000 ACPR: –70.4dBc at 900MHz
  • Integrated LO Buffer and LO Quadrature Phase Generator
  • 50Ω AC-Coupled Single-Ended LO and RF Ports
  • High Impedance DC Interface to Baseband Input with 0.5V Common Mode Voltage
  • 16-Lead QFN 4mm × 4mm Package
LT5571
620MHz - 1100MHz High Linearity Direct Quadrature Modulator
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Fractional-N PLL 1
LTC6948 LAST TIME BUY Ultralow Noise 0.37GHz to 6.39GHz Fractional-N Synthesizer with Integrated VCO
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

eval board
DC944A

LT5571EUF | 900MHz I/Q Modulator w/ Hi-Z & 0.5VDC Bias

Product Details

DC944A: Demo Board for the LT5571 620MHz - 1100MHz High Linearity Direct Quadrature Modulator.

DC944A
LT5571EUF | 900MHz I/Q Modulator w/ Hi-Z & 0.5VDC Bias

Latest Discussions

Recently Viewed