LT5558

LAST TIME BUY

600MHz to 1100MHz High Linearity Direct Quadrature Modulator

Part Models
2
1ku List Price
price unavailable
Viewing:

Part Details

  • Direct Conversion from Baseband to RF
  • High OIP3: + 22.4dBm at 900MHz
  • Low Output Noise Floor at 20MHz Offset:
    • No RF: –158dBm/Hz
    • POUT = 4dBm: –152.7dBm/Hz
  • Low Carrier Leakage: –43.7dBm at 900MHz
  • High Image Rejection: –49dBc at 900MHz
  • 3 Channel CDMA2000 ACPR: –70.4dBc at 900MHz
  • Integrated LO Buffer and LO Quadrature Phase Generator
  • 50Ω AC-Coupled Single-ended LO and RF Ports
  • High Impedance Interface to Baseband Inputs with 2.1V Common Mode Voltage
  • 16-Lead QFN 4mm × 4mm Package
LT5558
600MHz to 1100MHz High Linearity Direct Quadrature Modulator
600MHz to 1100MHz Direct Conversion Transmitter Application CDMA2000 ACPR, AltCPR and Noise vs RF Output Power at 900MHz for 1 and 3 Carriers Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Fractional-N PLL 1
LTC6948 LAST TIME BUY Ultralow Noise 0.37GHz to 6.39GHz Fractional-N Synthesizer with Integrated VCO
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

eval board
DC1017A

LT5558EUF | 600-1100MHz I-Q Modulator with Hi-Z BB Rin, Vcm = 2.1V

Product Details

DC1017A - Demo Board for: LT5558 - 600MHz to 1100MHz High Linearity Direct Quadrature Modulator


 


DC1017A
LT5558EUF | 600-1100MHz I-Q Modulator with Hi-Z BB Rin, Vcm = 2.1V
DC1017A - Schematic

Latest Discussions

Recently Viewed