LT5534

PRODUCTION

50MHz to 3GHz RF Power Detector with 60dB Dynamic Range

Part Models
3
1ku List Price
Starting From $6.20

Part Details

  • RF Frequency Range: 50MHz to 3GHz
  • Linear Dynamic Range: 60dB
  • Exceptional Accuracy over Temperature and Power Supply
  • Fast Transient Response:
    • 38ns Full-Scale Settling Time
  • Single 2.7V to 5.25V Supply
  • Low Supply Current: 7mA
  • Shutdown Current: 0.1μA
  • Tiny 6-Lead SC70 Package
LT5534
50MHz to 3GHz RF Power Detector with 60dB Dynamic Range
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Single Channel A/D Converters 1
LTC2362 PRODUCTION 500ksps, 12-Bit Serial ADCs in TSOT-23
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

S-Parameter 1


Evaluation Kits

eval board
DC748A

LT5534ESC6 | 50MHz to 3GHz RF Power Detector with 60dB Dynamic Range, VCC = 2.7V

Product Details

DC748A: Demo Board for the High Accuracy 3GHz Log RF Detector Has 60dB Dynamic Range.


 


DC748A
LT5534ESC6 | 50MHz to 3GHz RF Power Detector with 60dB Dynamic Range, VCC = 2.7V

Latest Discussions