LT5502

PRODUCTION

400MHz Quadrature IF Demodulator with RSSI

Part Models
2
1ku List Price
Starting From $6.58

Part Details

  • Single 1.8V to 5.25V Supply
  • IF Frequency Range: 70MHz to 400MHz
  • 84dB Limiting IF Gain
  • 90dB Linear RSSI Range
  • 7.7MHz Lowpass Output Filter
  • Baseband I/Q Amplitude Imbalance: <0.7dB
  • 4dB Noise Figure
  • Low Supply Current: 25mA
  • Outputs Biased Up While in Standby
  • Shutdown Current: 1µA
  • 24-Lead Narrow SSOP Package
LT5502
400MHz Quadrature IF Demodulator with RSSI
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
LT5506 PRODUCTION 40MHz to 500MHz Quadrature Demodulator with VGA
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

eval board
DC333A-B

LT5502EGN Demo Board | 400MHz IF Receiver with Limiting Amplifier and I/Q Demodulator with RSSI

Product Details

DC333A-B: Demo Board for the LT5502 400MHz Quadrature IF Demodulator with RSSI.

eval board
DC333A-A

LT5502EGN Demo Board | 400MHz IF Receiver with Limiting Amplifier and I/Q Demodulator

Product Details

DC333A-A: Demo Board for the LT5502 400MHz Quadrature IF Demodulator with RSSI.

DC333A-B
LT5502EGN Demo Board | 400MHz IF Receiver with Limiting Amplifier and I/Q Demodulator with RSSI
DC333A-A
LT5502EGN Demo Board | 400MHz IF Receiver with Limiting Amplifier and I/Q Demodulator

Latest Discussions

Recently Viewed