LT3991

PRODUCTION

55V, 1.2A Step-Down Regulator with 2.8μA Quiescent Current

Part Models
16
1ku List Price
Starting From $3.54
Viewing:

Part Details

  • Ultralow Quiescent Current: 2.8μA IQ Regulating 12VIN to 3.3VOUT
  • Fixed Output Voltages: 3.3V, 5V 2.1μA IQ Regulating 12VIN
  • Low Ripple Burst Mode® Operation: Output Ripple < 15mVP-P
  • Wide Input Voltage Range: 4.3V to 55V
  • 1.2A Maximum Output Current
  • Adjustable Switching Frequency: 200kHz to 2MHz
  • Synchronizable Between 250kHz to 2MHz
  • Fast Transient Response
  • Accurate 1V Enable Pin Threshold
  • Low Shutdown Current: IQ = 700nA
  • Power Good Flag
  • Soft-Start CapabilityV
  • Internal Compensation
  • Saturating Switch Design: 0.44Ω On-Resistance
  • Output Voltage: 1.19V to 30V
  • Small Thermally Enhanced 10-Pin MSOP Package and (3mm × 3mm) DFN Packages
LT3991
55V, 1.2A Step-Down Regulator with 2.8μA Quiescent Current
3.3V Step Down Converter No Load Supply Current Product Package 1 Product Package 2 Product Package 3
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Analog Temperature Sensors 1
LTC2995 PRODUCTION Temperature Sensor and Dual Voltage Monitor with Alert Outputs
Dual-Supply Monitors 1
LTC2960 RECOMMENDED FOR NEW DESIGNS 36V Nano-Current Two-Input Voltage Monitor
High Voltage Hot Swap Controllers 1
LTC4364 RECOMMENDED FOR NEW DESIGNS Surge Stopper with Ideal Diode
PowerPath, Ideal Diodes, and Load Switches 1
LTC4359 RECOMMENDED FOR NEW DESIGNS Ideal Diode Controller with Reverse Input Protection
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1526A

LT3991EMSE Demo Board | 55V, 1.2A, Step-Down Regulator with 2.8µA Quiescent Current

Product Details

Demonstration circuit 1526 is a monolithic step-down DC/DC switching regulator featuring the LT3991. The switching frequency is adjustable up to 2MHz. The demo circuit is designed for 3.3V, 1.2A output from a 4.5V to 55V input. The wide input range of the LT3991 allows a variety of input sources including automotive batteries and 24V industrial supplies. Low ripple Burst Mode increases the efficiency at the light load while keeping the output ripple below 15mV. The part is in shutdown when the EN pin is low and active when the pin is high. The threshold of the EN pin is accurate at 1.01V with 30mV of hysteresis. When VIN is above 6V, adding a resistor divider from VIN to EN can program the LT3991 to regulate the output only when VIN is above a desired voltage. The circuit consumes only 2.8μA of quiescent current. The boost diode, control and logic circuit are integrated to reduce the components count and solution size. The current mode control scheme creates fast transient response and good loop stability.

DC1526A
LT3991EMSE Demo Board | 55V, 1.2A, Step-Down Regulator with 2.8µA Quiescent Current
DC1526A - Schematic

Latest Discussions

Recently Viewed